3.1.19 Apparent Power Offset Register
The parameter POWER_OFFSET_S represents the total squared current (Amp²-hour/cycle) offset per full cycle (20 ms for 50 Hz, 16.667 ms for 60 Hz). This offset is subtracted from the current value used to calculate the apparent power: S = Vrms x (Irms – POWER_OFFSET_S).
Usage example (two alternatives):
- To achieve the most accurate result, measure an apparent power load curve with
the apparent power offset disabled. Follow this procedure:
- Mathematically calculate the current offset causing the measured errors, in mA.
- Convert this value to the units of POWER_OFFSET_S.
- Example:
- The current RMS causing the errors is 21 mA.
- K_I = 617.284.
- Frequency is 50 Hz, resulting in 80 samples per cycle.
- POWER_OFFSET_S = 80 x 240 x (0.021 /617.284)2 = 101802.
- For a faster computation, use the accumulators I_A, I_B, and I_C, following this
procedure:
- Apply the nominal voltage to the meter and set the current to zero.
- Read the I_A, I_B, and I_C accumulators and compute the average. For improved accuracy, take multiple measurements or increase the integration period.
- Calculate the corresponding value for a single cycle.
- Example:
- I_A = 52687391, I_B=39070069, I_C = 47225301.
- I_Average = 46327587.
- Samples accumulated = 40000 (approximately 10 seconds).
- Samples in 1 cycle = 80 (50 Hz).
- POWER_OFFSET_S = 46327587 x 80 / 40000 = 105375.
This register can be used with pulse types 6 (S) and 7 (S_F), but it must not be used with pulse type 8. For pulse type 8 the per-phase active and reactive power offsets must be used.
POWER_OFFSET_S is stored in sQ1.30 format and it is applied each full cycle.
POWER_OFFSET_S affects only S and S_F pulse generation and ACC_Tx pulse accumulators.
Refer to “PIC32CXMTx Metrology User Guide” (DS50003460) for a more detailed description.
| Name: | POWER_OFFSET_S |
| Property: | Read-Write |
This value affects the apparent power offset of appointed pulse.
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| POWER_OFFSET_S[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| POWER_OFFSET_S[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| POWER_OFFSET_S[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| POWER_OFFSET_S[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |