3.1.21 Voltage Sag Threshold

For each half cycle of the fundamental period, VxRMS is calculated, per phase, and compared to the value set in SAG_THRESHOLD_Vx: where x = [A, B, C], to determine if a voltage sag condition exists. For each half cycle that a voltage sag exists, the associated flag, SWAG_DET_Vx is set to 1.

A threshold is allowed for each phase and is computed using the native phase voltages, before transformation to implied 4WY service. This allows setting different thresholds for non-balanced service types.

SAG_THRESHOLD_Vx is stored in uQ0.32 format. So, set the threshold value as follows:

Name: SAG_THRESHOLD_Vx
Property: Read-Write

Bit 3130292827262524 
 SAG_THRESHOLD_Vx[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 SAG_THRESHOLD_Vx[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 SAG_THRESHOLD_Vx[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SAG_THRESHOLD_Vx[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – SAG_THRESHOLD_Vx[31:0] (uQ0.32)