3.1.6 Max Number of Samples in an
Integration Period
The maximum number of samples in a
measurement time period must be defined, in case of loss of dominant voltage phase
detection and zero-crossing cycle synchronization. "N_MAX" and "M" must be chosen in
such a way that "N_MAX" is large enough to consider the expected number samples in the
number of line cycles for the integration period.
Name:
N_MAX
Property:
Read-Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
N_MAX[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
N_MAX[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
N_MAX[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 23:0 – N_MAX[23:0] (uQ24.0)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.