3.1.7 Pulse Control Register x (x = 0, 1, 2)
| Name: | PULSEx_CTRL |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PCx_ENABLE | PCx_DETENT[1:0] | PCx_ACC_HOLD | PCx_OVERRIDE | PCx_POLARITY | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PCx_TYPE[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PCx_WIDTH[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PCx_WIDTH[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – PCx_ENABLE Output Pulse Enable
| Value | Description |
|---|---|
| 0x0 | Pulse output disabled, inactive level determined by PULSE_POLARITY |
| 0x1 | Pulse output enabled |
Bits 29:28 – PCx_DETENT[1:0] Total Absolute Values for P and Q values
| Value | Name | Description |
|---|---|---|
| 0x0 | NET | Pulses generated based on (energy delivered – energy generated): Individual sign of each channel’s P and Q is taken into account when creating total P and Q accumulator sums. |
| 0x1 | ABSOLUTE | Pulses generated based on (energy delivered + energy generated): The absolute value of each phase’s P and Q is used when creating the total P and Q accumulator sums. |
| 0x2 | DELIVERED | Pulses generated based on (delivered only): Only positive values (energy delivered) of each phase’s P and Q are used when creating the total P and Q accumulator sums, with negative values (energy generated) being ignored. |
| 0x3 | GENERATED | Pulses generated based on (generated only): Only negative values (energy generated) of each phase’s P and Q are used when creating the total P and Q accumulator sums, with positive values (energy delivered) being ignored. |
Bit 26 – PCx_ACC_HOLD Pulse Accumulation Hold Control
| Value | Description |
|---|---|
| 0x0 | Pulse accumulation registers continue to increment even if pulse generation is temporarily disabled. |
| 0x1 | Pulse accumulation is held static. All incremental quantities normally used for pulse determination are discarded. |
Bit 25 – PCx_OVERRIDE Pulse Override Control
| Value | Description |
|---|---|
| 0x0 | Pulse generation functions as normal |
| 0x1 | Pulse generation is temporarily disabled |
Bit 24 – PCx_POLARITY Pulse Polarity
| Value | Description |
|---|---|
| 0x0 | Output pulse is low with width set by K_WIDTH, followed by an inactive level of high |
| 0x1 | Output pulse is high with width set by K_WIDTH, followed by an inactive level of low |
Bits 19:16 – PCx_TYPE[3:0] Pulse Type Selection
| Value | Name | Description |
|---|---|---|
| 0x0 | P_T | Watt-hours, total all phases, fundamental + harmonics. |
| 0x1 | P_T_F | Watt-hours, total all phases, fundamental only. |
| 0x2 | Q_T | Var-hours, total all phases, fundamental + harmonics. |
| 0x3 | Q_T_F | Var-hours, total all phases, fundamental only. |
| 0x4 | I_T | Amp-squared-hours, total all phases, fundamental + harmonics. |
| 0x5 | I_T_F | Amp-squared-hours, total all phases, fundamental only. |
| 0x6 | S_T | VA-hours, total all phases, fundamental + harmonics. It is computed by multiplying Irms by Vrms. |
| 0x7 | S_T_F | VA-hours, total all phases, fundamental only. It is computed by multiplying Irms (fundamental) by Vrms (fundamental). |
| 0x8 | S2_T | VA-hours, total all phases. It is computed as the square root of (P2+Q2). |
| 0x9-0xF | Reserved | — |
Bits 15:0 – PCx_WIDTH[15:0] Pulse Width
The granularity for pulse width is in units of 2.1552 µs, corresponding to a clock rate of 464 kHz. The peripheral clock was incremented to 7.424 MHz in version 3.1.00, but the granularity of the pulse width does not change to assure compatibility with previous versions.
PCx_WIDTH = PULSE_WIDTH[sec] x 464000
For example, for a desired pulse width of 750 µs, the computation for the value PCx_WIDTH will be:
There is a limitation on the maximum frequency of pulse occurrence: the pulse period duration cannot exceed the sum of the pulse width plus an additional 500 microseconds.
For example, if the pulse width is set at 500 microseconds, the maximum pulse frequency that can be attained is 1 kHz. On the other hand, if the pulse width is reduced to 50 microseconds, the pulse frequency can increase to a maximum of 1.818 kHz.