3.1.24 Current Channel Magnitude Calibration Constants

Multiplicative magnitude calibration constants are provided for each current channel to equalize gain across all channels after an appropriate calibration procedure was exercised. All active input channels, both voltage and current, require final calibration to ensure full accuracy.

CAL_M_Ix: where x=[A, B, C or N] is used to calibrate the current channels.

Ix_RMS is the ideal RMS value of input calibration current. ACC_I_x is the 64-bit accumulated I2-scaled quantities provided by metrology firmware. The value of N is the number of samples in the integration period provided in Metrology Status Registers.

Refer to “PIC32CXMTx Metrology User Guide” (DS50003460) for a more detailed description.

Warning: Be aware that this conversion factor is a signed quantity. Assigning a negative value results in an effective phase shift rotation of 180º, which can be particularly useful in specific scenarios, such as certain meter configurations or when dealing with inverted wiring polarity.
Name: CAL_M_Ix
Property: Read-Write

Bit 3130292827262524 
 CAL_M_Ix[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 CAL_M_Ix[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CAL_M_Ix[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CAL_M_Ix[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – CAL_M_Ix[31:0] (sQ2.29)