3.1.15 Creep Threshold for Apparent Energy
Total apparent energy pulse quantities in any one line cycle interval less than the creep threshold are reset to zero and are not accumulated.
CREEP_THRESHOLD_S is the creep active energy (VA-hour) in a full cycle (20 ms for 50 Hz, 16.667 ms for 60 Hz).
CREEP_THRESHOLD_S is stored in uQ2.30 format.
If the creep apparent power is set to 11 WA, and the system frequency is 60 Hz, then CREEP_THRESHOLD_S = round [11/(60*3600)*230] = 54681 = 0x0000D599.
| Name: | CREEP_THRESHOLD_S |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CREEP_THRESHOLD_S[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CREEP_THRESHOLD_S[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CREEP_THRESHOLD_S[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CREEP_THRESHOLD_S[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |