This register is a consolidation of the ADC control bits for the ATSense AFE:
configure registers.
Name:
ATSENSE_CTRL_28_2B
Property:
Read-Write
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
MSB_MODE
OSR[1:0]
Access
R/W
R/W
R/W
Reset
0
0
0
Bit 4 – MSB_MODE Mode Selection (see
ATSense register ATCFG, offset 0x28)
Value
Description
0x0
32-bits
mode
0x1
16-bits
mode
Bits 1:0 – OSR[1:0] Over Sampling Ratio
(see ATSense register ATCFG, offset 0x28)
Value
Description
0x0
System
OSR = 8
0x1
System
OSR = 16
0x2
System
OSR = 32
0x3
System
OSR = 64
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.