3.1.4 Meter Type Settings Register
| Name: | METER_TYPE |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Dto4WY_TRANSFORM | MISSING_PHASE[1:0] | SERVICE_TYPE[3:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SENSOR_TYPE_I_N[1:0] | SENSOR_TYPE_V_C[1:0] | SENSOR_TYPE_I_C[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SENSOR_TYPE_V_B[1:0] | SENSOR_TYPE_I_B[1:0] | SENSOR_TYPE_V_A[1:0] | SENSOR_TYPE_I_A[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 31 – Dto4WY_TRANSFORM
| Value | Name | Description |
|---|---|---|
| 0x0 | DISABLED | Phase voltages remain in native service (no transformation). |
| 0x1 | ENABLED | Phase voltages transformed into an equivalent 4-wire Wye service. Transformation may lose accuracy in non-Blondel/unbalanced situations. Meter vector transformation is useful in some applications and possible, transforming 3-Phase Delta meters into an equivalent 3-Phase 4WY, but is useful only for balanced voltage situations. |
Bits 29:28 – MISSING_PHASE[1:0] Missing phase voltage select
| Value | Description |
|---|---|
| 0x0 | Generate missing phase voltage for Phase_A: V_A = -(V_B + V_C); |
| 0x1 | Generate missing phase voltage for Phase_B: V_B = -(V_A + V_C); |
| 0x2 | Generate missing phase voltage for Phase_C: V_C = -(V_A + V_B). |
Bits 27:24 – SERVICE_TYPE[3:0] Electrical Service Type
| Value | Name | Description |
|---|---|---|
| 0x0 | 3P4WY_3E_3V3I | Three-phase 4-wire Wye (3-element) |
| 0x1 | 3P4WD_3E_3V3I | Three-phase 4-wire Delta (3-element) |
| 0x2 | 3P3P4WY_2p5E_2V3I | Three-phase 4-wire Wye (2-½ element) |
| 0x3 | 3P4WD_2E_3V2I | Three-phase 4-wire Delta (2-element) |
| 0x4 | 3P3WD_2E_2V2I | Three-phase 3-wire) Delta (2-element) |
| 0x5 | 2P3W_2E_2V2I | Two-phase 3-wire Network (2 element) |
| 0x6 | 1P3W_1p5E_1V2I | Single-phase 3-wire (1-½ element) |
| 0x7 | 1P2W_1E_1V1I | Single-phase 2-wire (1 element) |
| 0x8 | 1P3W_1E_2V1I | Single-phase 3-wire (1 element) |
Bits 13:12 – SENSOR_TYPE_I_N[1:0] Current Sensor Type on N Phase
Bits 11:10 – SENSOR_TYPE_V_C[1:0] Voltage Sensor Type on C Phase
| Value | Name | Description |
|---|---|---|
| 0x0 | CURRENT TRANSFORMER | — |
| 0x1 | RESISTIVE SHUNT | May only be used with phase-to-neutral voltage measurement applications. |
| 0x2 | ROGOWSKI COIL (CRC) CURRENT SENSOR | A digital integrator function is added to the DSP of all current channels selected as using Rogowski Coils. When SENSOR_TYPE_I_x = 2, an additional phase correction is internally added to each channel with a Rogowski sensor in the amount of -0.3704º (@ 60 Hz) to correct for a linear phase response introduced by the digital integrator filter. This is taken into account during the internal calculation of actual phase-correction filter coefficients, when a new set of phase calibration settings are loaded, and must not be added by the user in the phase-correction entries. When SENSOR_TYPE_I_x is set to other values, it takes no effect. |
| 0x3 | RESISTIVE DIVIDER (VRD) VOLTAGE SENSOR | Normally, this is the typical option selected for voltage sensors. |