3.1.27 Waveform Capture Control Register
Waveform capture of 32-bit samples may be accomplished through exercise of these control bits, to select the capture mode, which type of samples are to be captured and how many samples are captured. Capture data are written to the buffer starting at the address pointer stored in the CAPTURE_ADDR register. After each set of samples are captured, the number of the last sample set captured is stored in the CAPTURE_STATUS output register.
Upon completion of a one-shot capture sequence, the CAPTURE_STATE bits in the CAPTURE_STATUS register will be updated to COMPLETE, then, after the application code resets the CAPTURE_ENABLE bit to DISABLED, the CAPTURE_STATE bits will, then, be reset to DISABLED.
| Name: | CAPTURE_CTRL |
| Property: | Read-Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CAPTURE_EN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CH_SEL_IN | CH_SEL_VC | CH_SEL_IC | CH_SEL_VB | CH_SEL_IB | CH_SEL_VA | CH_SEL_IA | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CAPTURE_SOURCE[2:0] | CAPTURE_TYPE[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 31 – CAPTURE_EN Enable Waveform Capture
| Value | Description |
|---|---|
| 0x0 | Waveform capture is disabled |
| 0x1 | Waveform capture is enabled |
Bits 8, 9, 10, 11, 12, 13, 14 – CH_SEL_x Capture Channel Select
Up to 7 channels of data may be captured at the same time. Only selected channels are captured.
| Value | Description |
|---|---|
| 0x0 | Waveform capture is disabled for channel x |
| 0x1 | Waveform capture is enabled for channel x |
Bits 6:4 – CAPTURE_SOURCE[2:0] Capture Source Select
All captured data is after Vref compensation was applied and are scaled values (normalized by the appropriate K_Ix and K_Vx). In the case of 16 kHz sampling data, the calibration constants were not applied.
| Value | Description |
|---|---|
| 0x0 | Capture 16 kHz data [sQ1.30] before DSP filtering |
| 0x1 | Capture 4 kHz FBW data [sQ2.29] (Full Bandwidth = fundamental + harmonics) |
| 0x2 | Capture 4 kHz NBW data [sQ2.29] (Narrow Bandwidth = fundamental only) |
| 0x3 | Capture 8 kHz FBW data [sQ2.29] (Full Bandwidth = fundamental + harmonics) |
| Other | RESERVED |
Bits 1:0 – CAPTURE_TYPE[1:0] Selects whether capture is one-shot in nature (no samples captured prior to being enabled) or continuous capturing.
Capture must be enabled to initiate a capture process. Once enabled, capture occurs based on the requested capture mode. If enabled and a continuous capture mode is selected, capture continues until it is disabled. If enabled and a one-shot capture mode is selected, capture continues until appointed number of samples is captured.
| Value | Name | Description |
|---|---|---|
| 0x0 | One-Shot Capture Mode | Capture total CAPTURE_BUFF_SIZE of future data; capture will stop after capture finishes or is disabled. |
| 0x1 | Continuous Capture Mode | Continuous capture of waveform data in circular-buffer fashion; capture will stop immediately after capture is disabled. CAPTURE_OFFSET indicates the offset of latest sample in capture buffer. |