Multiplicative magnitude calibration constants are provided for each voltage channel
to equalize gain across all channels after an appropriate calibration procedure was
exercised. All active input channels, both voltage and current, require final
calibration to ensure full accuracy.
CAL_M_Vx: where x=[A, B, or C] is used to calibrate the voltage channels.
Vx_RMS is the ideal RMS value of the input test voltage. ACC_V_x is the 64-bit
accumulated V2-scaled quantities provided by metrology firmware. The
value of N is the number of samples in the integration period provided in Metrology
Status Registers.
Refer to “PIC32CXMTx Metrology User Guide” (DS50003460) for a more detailed
description.
Warning: Be aware that this conversion factor is a
signed quantity. Assigning a negative value results in an effective phase shift
rotation of 180º.