13.25.6 Changing Device Information

Device and package information, device variations, and operating conditions are set when you import a netlist and compile a new design. However, you can change this information for existing designs.

To change device information for existing designs:

  1. In the Tools menu, choose Device Selection. The Device Selection Wizard appears.
  2. Select Die, Package, and Speed Grade and click Next. (You must select a die and package to continue.)
  3. Select Device Variations and click Next.
  4. Select Operating Conditions and click Finish.

Refer to the respective FPGA Data Book or contact your local Microchip Sales Representative for information about device, package, speed grade, variations, and operating conditions.