13.25.2 Setting Die, Package, Speed, and Voltage
The first screen in the Device Selection Wizard allows you to set die, package, speed, and voltage.
- In the Tools menu, choose Device Selection to start the Device Selection Wizard.
- Select Die and Package. Select a die from the Die list. Available packages are listed for each die.
- Specify Speed.
- Select Die Voltage. Select from the available settings in the Die Voltage drop-down menu. Two numbers separated by a "/" are shown if mixed voltages are supported. Two numbers separated by a "~" are shown if a wide range voltage is supported. If two voltages are shown, the first number is the I/O voltage and the second number is the core (array) voltage.
- Click Next to set reserve pins and I/O Attributes.