13.25.3 Device Variations
The second screen in the Device Selection Wizard enables you to set reserve JTAG and probe pins and the default I/O standard.
To select reserve pins and default I/O standard:
- Select your reserve pins:
- Select the Reserve JTAG check box to reserve the JTAG pins “TDI,” “TMS,” "TCK,” and “TDO” during layout.
- Select the Reserve JTAG Reset check box to reserve the JTAG reset Pin “TRST” during layout.
- Select the Reserve Probe check box to reserve the Probe pins “PRA,” “PRB,” “SDI,” and “DCLK” during layout. Reserve Pins are not selectable for the Axcelerator, ProASIC, and ProASICPLUS families.
- Select an I/O attribute. The I/O Attributes section notifies you if your device supports the programming of I/O attributes on a per-pin basis. For the Axcelerator family, the I/O Attribute section allows you to set the default I/O standard for the I/O banks.
- Click Next to set operating conditions.