20.4.50.5.1 This command was obsoleted in SmartPower v8.5. Update your script to use
smartpower_remove_pin_probability to remove the pin probability.
The information below is obsolete and should only be used as reference when executing previously-created scripts. Update your scripts to use smartpower_remove_pin_probability.
smartpower_remove_pin_enable_rate –pin_name {pin_name}
Removes the probability value associated with a specific pin. This pin will have a default probability based on the domain set it belongs to.