20.4.50.16 Arguments
-domain_type {value}
Specifies the type of domain to set. The following table shows the acceptable values for this argument:
Value | Description |
|---|---|
clock | The domain is a clock domain |
set | The domain is a set domain |
-domain_name {domain_name}
Specifies the name of the domain for which the frequency will be set.
-clock_freq {value}
Specifies the clock frequency in megahertz (MHz), which can be any positive decimal number. This argument is available only for a clock domain.
-data_freq {value}
Specifies the data frequency in megahertz (MHz), which can be any positive decimal number. This argument is available only for a clock domain.
-pin_freq {value}
Specifies the value of the pin frequency in megahertz (MHz), which can be any positive decimal number, which can be any positive decimal number. This argument is available only for a set domain.