20.4.50.20 Examples
The following example sets the clock and data frequency of a clock domain:
smartpower_set_domain_frequency –domain_type {clock} –domain_name {clk1} –clock_freq
{32} or {30 MHz} –data_freq {3} or {3 MHz}
The following example sets the data frequency of a set domain:
smartpower_set_domain_frequency –domain_type {set} –domain_name {set1} –data_freq {10}
smartpower_set_pin_enable_rate
This command was obsoleted in SmartPower v8.5. Update your script to use smartpower_set_pin_probability