15.15.7.2 Input Delay

Drag the slider bar to your desired delay. The delay is bank-specific. The delay code and typical value appear. Click View All Delays to see all the delay values (Best, Worst, Typical, Rise-Rise, Fall-Fall) for the input delay selected. You must select a technology to see the input delays.

Note: The Low-Power mode option is not supported in the IGLOO (all devices), ProASIC3 nano, ProASIC3L, Fusion and RTAX-S families.

For more information, see the datasheet of your device. Datasheets are available from the Microchip web site.