15.15.7.1 Low-Power Mode
- Enable Input Buffers- Select to enable input buffers. If this option is selected, all used input buffers within this bank will remain enabled whether or not the LP pin is asserted.
- Enable Output Buffers - Select to enable output buffers. If this option is selected, all used output buffers within this bank will remain enabled whether or not the LP pin is asserted.