20.4.50.10.1 This command was obsoleted in SmartPower v8.5. Update your script to use

smartpower_change_setofpin_statistics to set the frequency and probability of the specified domain.

The information below is obsolete and should only be used as reference when executing previously-created scripts. Update your scripts to use smartpower_change_setofpin_statistics.

Sets the enable-rate of one of the enable set domains: IOEnableSet or MemoriesEnableSet.

smartpower_set_default_enable_rate –domain_name {name} pin_enable_rate {value}