20.4.50.15.1 This command was obsoleted in SmartPower v8.5. Update your script to use:
smartpower_change_setofpin_statistics to change the frequencies and probabilities for all sets of pins in a specific domain
smartpower_change_clock_statistics to change the frequencies and probabilities for all clocks in a specific domain. The information below is obsolete and should only be used as reference when executing previously-
created scripts. Update your scripts to use the TCL commands above.
Sets the frequency of a domain in megahertz (MHz).
smartpower_set_domain_frequency -domain_type {value} -domain_name {domain_name} -clock_freq
{value} -data_freq {value} -pin_freq {value}