20.4.50.20.1 to set the pin probability.
The information below is obsolete and should only be used as reference when executing previously-created scripts. Update your scripts to use smartpower_set_pin_probability.
smartpower_set_pin_enable_rate -pin_name {pin_name} –pin_enable_rate {value}
Enables you to set the probability value of a pin driving an enable pin. For I/Os, if you do not use this command, the probability of the IOEnableSet is used. For memories, if you do not use this command, the probability of the MemoriesEnableSet is used.