24.4.4 Structural Simulation
Use the following procedure to perform a structural simulation on a design. Refer to the
documentation included with your simulation tool for additional information about
performing structural simulation.
- Create or modify the testbench.
Make sure your testbench has a timescale definition added to it. The following
is an example timescale definition:
'timescale 1ns/100psRefer to “Example Testbench” for information.
- Create or modify the command file. A command file is only necessary if you are running batch simulation. Refer to “Example Command File” for information.
- Simulate the design. If your
design is a Verilog HDL design, make sure that you simulate the structural
Verilog HDL netlist that you generated using Designer or the “edn2vlog” program.
Invoke the Verilog simulator by typing the following
command:
<verilog_executable> <test_bench>.v <design_name>.v -v $ALSDIR/lib/vlog/<act_fam>.vIf you are using the migrations libraries, type the following command:
<verilog_executable> <test_bench>.v <design_name>.v -v $ALSDIR/lib/vlog/<act_fam> -v $ALSDIR/lib/vlog/<act_fam>_mig.vThe “-v” option is a Verilog switch that you can add to your command line during simulation. Refer to “Verilog Switches” for information.
To simulate a design using a command file,
invoke the Verilog simulator by typing the following command:
<verilog_executable> -f <command_file>The “-f ” switch is necessary if you are using a command file to simulate a design.