5.36.4 Generate a programming file dialog box (Designer)
The Generate a programming file dialog box that appears depends on which device you are using. If you are using a family that uses FlashPoint, the FlashPoint dialog box opens.
If you are using a family that uses a bitstream or STAPL file for programming, the dialog box is slightly different.
If you are generating a fuse file for programming an antifuse device (such as SX-A), the Generate a Fuse file dialog box appears.