5.36.12 Designer Tools menu
The list of Tools varies according to your device family. Some tools, such as SmartTime and ChipPlanner, are not supported by all families. For a complete list of tools supported by each family, see the help for that tool.
Command | Icon | Function |
Setup Design | Opens the Setup Design dialog box. Enter a design name, select a family, and specify a working directory for your design. You must save your design to commit your changes. |
Command | Icon | Function |
Device Selection | Opens the Device Selection Wizard so you can set your die, package, speed grade, die voltage, reserve pins, etc. | |
Compile |
| Compiles the design |
Layout |
| Opens the Layout Options dialog box; select your options and click OK to run layout. |
Back-Annotate |
| Opens the Back-Annotate dialog box; Back-Annotation creates the files necessary for back-annotation to the CAE file output type that you choose. |
Generate Programming File |
| Opens the Generate Programming File dialog box; set your file type, silicon signature and output filename to generate the file. |
Generate Probed Design | Opens the Generate Probed Design dialog box; enables you to add a probe to your IGLOO, ProASIC3, SmartFusion and Fusion design. | |
Generate FPGA Array Data File | Opens the Export FPGA Array Data File dialog box; the FPGA Array Data File (*.fdb) contains the FPGA map file and design-related information. The FDB file is required for programming in FlashPro. | |
Netlist Viewer |
| Starts Netlist Viewer, either on its own or in the MVN interface, depending on your device |
PinEditor |
| Starts PinEditor, either on its own or in the MVN interface, depending on your device |
ChipPlanner |
| Starts ChipPlanner in the MVN interface; use ChipPlanner to create, edit, and assign logic to regions in your design |
ChipEditor |
| Starts ChipEditor |
I/O Attribute Editor |
| Starts the I/O Attribute Editor in the MVN Interface; use this tool to view, sort, select, and delete I/O attributes in your design |
SmartTime |
| Starts the SmartTime Constraints Editor; use this tool to edit your |
Command | Icon | Function |
Constraints Editor | timing constraints | |
SmartTime Timing Analyzer |
| Starts the SmartTime Timing Analyzer; use this tool to perform timing analysis on your design |
SmartPower |
| Starts SmartPower; use this tool to analyze power usage in your design |
I/O Advisor |
| Starts the I/O Advisor; use this tool to balance the timing and power consumption of the I/Os in your design. |
Timer |
| Starts Timer; use this tool to perform timing analysis on your design |
Reports | Opens the Report Types dialog box; select a report type and click OK to generate the report | |
Customize | Opens the Customize User Tools dialog box; use this dialog box to add other applications to the Designer Tools menu (PC only) |