5.36.5 Migration Options dialog box - ProASIC3/E to IGLOO/e and ProASIC3/E to ProASIC3L
The ProASIC3/E to IGLOO and ProASIC3/E to ProASIC3L Migration Options dialog box appears only when you change your device family from ProASIC3/E to IGLOO or ProASIC3L.
It enables you to set IGLOO and ProASIC3L die voltage options before you re-compile your design.

IGLOO/e die voltage - (option available only when migrating from ProASIC3/E to IGLOO/e) Set your die voltage to 1.5V or 1.2V.
Click Cancel to cancel out of the setup without making any changes.