5.16.9 Replace Version for Instance

You can use the Replace Version for Instance dialog box (shown in the figure below) to restore or update version instances on your canvas without creating a new instance and losing your connections.

Figure 5-36. Replace Version for Instance Dialog Box
???

To change the version of an instance:

  1. From the right-click menu choose Replace Instance Version. The Replace Version for Instance dialog box appears.
  2. Select a new version from the Change to Version drop-down menu. Click OK.