Figure 5-34. Bus Instance in SmartDesignBus Components in the Microchip Core Catalog, such as CoreAHB or CoreAPB, implement an
on-chip bus fabric. When these components are instantiated into your canvas they are displayed
as horizontal or vertical lines. Double-click the bus interfaces of your component to edit the
connections.