5.16.3 Making Connections Using the Canvas

Use the Canvas to make connections between instances.

To connect two pins on the Canvas, select any two (Ctrl + click to select a pin), right-click one of the pins you selected and choose Connect. Illegal connections are disabled; the Connect menu option is unavailable.