5.4.6.1 Saving Files in the Libero IDE Project Manager

If you want to back up your Libero IDE Project Manager PRJ, Designer ADB, or other Project Manager project files, create a new of your design. Do not use the Save As function in Designer. Instead, use Add Designer view in the Libero IDE Project Manager.