9.9.3 Modifying Programming Settings in FlashPro® with a PDB File
The FlashPro® enables you to modify programming settings within the software by using a PDB file. This feature is available only for PDB files generated from Designer v8.1 or greater. This feature allows modification of features being programmed, security settings, and memory content update for FlashROM and Embedded Flash Memory Blocks (Fusion only). Refer to Modifying Memory Contents and Programming a Device Tutorial (EFMB) and Modifying FlashROM Contents and Programming a Device Tutorial for examples.
Note: You cannot add or remove the FPGA feature from your PDB. If you would like to add or
remove this feature from your PDB, regenerate the PDB from Designer.