5.33.8 Control structures
Tcl control structures are commands that change the flow of execution through a script. These control structures include commands for conditional execution (if-then-elseif-else) and looping (while, for, catch).
An "if" statement only executes the body of the statement (enclosed between curly braces) if the Boolean condition is found to be true.