13.2.6 Closing and Exiting

Your project is automatically saved when closed. To explicitly save your project, use File > Save Project. To save it with another name, use the Save Project As command.

To close a project, from the Project menu, choose Close Project. To exit Libero IDE, from the Project menu, choose Exit.