13.2.2 Creating a New Libero IDE Project

Use the New Project Wizard to create a new Libero IDE project in the Project Manager.

To create a new project:

  1. From the File menu, choose New Project. The New Project Wizard starts
  2. Follow the instructions in the Wizard and click Finish when done.

You must select a new family in order to complete the New Project Wizard and create a new project. You may set the die and package now, or do it later in the design flow.