13.35.8.4 Enable Migration (ProASIC3 only)
Click Enable Migration if you wish to migrate from a ProASIC3 device to an IGLOO device. The checkbox is enabled only if you are using a ProASIC3 device with a device and package that is compatible with IGLOO. If you choose to enable migration, the ProASIC3 to IGLOO Migration Options dialog box appears.
Working Directory: Set or change the working directory for your design.