5.23.7 Synthesizing the SmartDesign Component
Synthesizing a SmartDesign component using the Project Manager is the same as any other design component. See the Synthesis help for more information on using the Project Manager to synthesize your design.
A SmartDesign component must be generated before it can be synthesized.
Once a component is set as root in the Project Manger Hierarchy, it can be synthesized.