5.23.8 Simulating the SmartDesign Component

Simulating a SmartDesign component is identical to simulating any other element in the Libero IDE Project Manager Hierarchy (in the project using ModelSIM ME). See the ModelSIM ME with Libero IDE help and the ModelSIM help for more information.