5.13.15.2 I Get a Message Saying It’s Unable to Generate My SmartDesign Due to Errors; What Do I Do? What is the Design Rules Check?

In the Project Manager toolbar, click the Design Rules Check icon: ???

The Design Rules Check will give you a list of all the errors and warnings in your design, including unconnected input pins, required pin connections, configuration incompatibilities between cores, and so on.

Errors are shown with a small red stop sign and must be corrected before you can generate; warnings can be ignored.