9.3.5.2 Single Action to Multiple FlashROM Serial Data
This programming format is used when the target programmer is FlashPro®, Sculptor II, or a BP auto programmer that supports the serial programming mechanism. In this mode, a single programming action programs multiple FlashROM serial data values sequentially.