5.26.15.1 Block Instantiation

Figure 5-73. Block Instantiation
???

Designer uses the Block Instantiation options to resolve conflicts between multiple blocks in your design. The default options is to return an error if there is overlapping placement between the blocks and resolve any conflict for nets.

This ensures you are aware that the blocks overlap; you can go back and set the placement to resolve the conflicts and it will Compile.

See Conflict resolution in Designer Blocks for more information.