5.13.12.1 How Do I Make Connections?
Let SmartDesign do it for you. Right-click the Canvas and choose Auto Connect. Auto Connect didn’t connect everything for me, how do I make manual connections?
- Select the pins you want connected by using the mouse and the CTRL key.
- Right-click one of the selected pins and choose
Connect.
- For bus interface pins, you can do the same thing, or right-click a bus interface pin, and select Find Compatible Bus Interfaces. When a dialog box displays a list of the compatible bus interfaces in the design, select the bus interface to which you want to connect to and click OK.