15.15.4.5.4 User Region Type

Select the type of region to include.

  • All - Include all regions, regardless of type
  • Inclusive - Include only regions assigned as Inclusive, which means that the place-and-route tool can place logic within the region
  • Exclusive - Include only regions assigned as Exclusive, which means that the place-and-route tool cannot place logic within the region (supported only for ProASIC3 families)
  • Empty - Include only regions assigned as Empty, which means that the place-and-route tool cannot place logic within the region but that the routing resources within the region can be used