5.4.3.1 File Types for Import
| File Type | File Extension |
ViewDraw Symbol | *.1-9 |
ViewDraw Schematic | *.1-9 |
Behavioral and Structural VHDL; VHDL Package | *.vhd, *.vhdl |
Design Block Core | *.gen |
Verilog Include | *.h |
Behavioral and Structural Verilog | *.v |
Stimulus | *.vhd, * .vhdl, *.v |
EDIF Netlist | *.e |
| File Type | File Extension |
CoreConsole Project (v1.1 and 1.2 only) | *.ccp |
Simulation file required by CoreConsole | *.bfm |
Memory file | *.mem |
Components (Designer Blocks, Synplify DSP and CoreConsole components) | *.cxf |