9.10.5 Express Configuration
The express configuration feature in FlashPro allows you to set the security settings as well as FlashROM content without a design. This allows the production flow to be executed in parallel to the design effort if needed.
For example, you can pre-program the security settings with the High Security setting and serialize the device using FlashROM without the FPGA design in a secured programming environment. The FPGA Array and EFMB design can be programmed in unsecured programming environment using encrypted programming file. For more information Programming Only Security Settings Tutorial for more information.
Note: This feature is only available for IGLOO®, ProASIC3, SmartFusion® and Fusion devices.