15.15.2.5 Assigned Nets
Select one or more nets to unassign, click Unassign, and then click OK. To unassign all assigned nets shown in the list box, click Unassign All, and then click OK.
The list box displays the total number of nets that you can unassign as well as the number of currently selected assigned nets.
Nets that include driver macros when assigned to a region are listed in blue text. Assigned nets that do not include a driver macro are shown in black text.