15.15.2.2 Assignable Nets
Select one or more nets to assign, click Assign, and then click OK. To assign all unassigned nets shown in the list box, click Assign All, and then click OK.
The list box displays the total number of nets that you can assign as well as the number of currently selected unassigned nets.