9.3.7.1 STAPL to 1532 Action Mapping

The IEEE 1532 standard requires using default ACTION names in order to function with 1532 compliant players. The table below describes the STAPL to 1532 ACTION name mappings.

Note: IEEE 1532 ACTIONs may include a data‑member parameter, which allows reuse of the same ACTION name for different programming features.
Table 9-3. STAPL to IEEE 1532 Action Name Mapping
STAPL ActionIEEE 1532 Action
ERASE_FROMERASE(FROM)
PROGRAM_FROMPROGRAM(FROM)
VERIFY_FROMVERIFY(FROM)
PROGRAMPROGRAM
PROGRAM_ARRAYPROGRAM(ARRAY)
ERASE_ARRAYERASE(ARRAY)
ERASEERASE
ERASE_ALLERASE(ALLDATA)
VERIFYVERIFY
VERIFY_ARRAYVERIFY(ARRAY)
READ_IDCODEREAD(IDCODE)
ENC_DATA_AUTHENTICATIONVERIFY(ENCDATA)
PROGRAM_SECURITYPROGRAM(SECURITY)
DEVICE_INFOREAD
VERIFY_NVMVERIFY_NVM
VERIFY_SECURITYVERIFY(SECURITY)
PROGRAM_NVMPROGRAM_NVM