3.4.3.5.1.1 IDC – ID Configuration
| Name: | IDC |
| Offset: | 0x14B |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IDCE | IDCLR | IDFIM | IDBO[1:0] | IDL[1:0] | |||||
| Access | R/W | W | R/W | R | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – IDCE ID Check Execute
1’, the ID check is executed with the ID[3:0] bytes. After the
check is complete, this bit is automatically reset to
‘0’.Bit 6 – IDCLR ID Clear
1’ clears the ID check block (soft reset). All internal
registers and the status register are reset. The configuration registers IDC and
IDB[3:0] are not cleared.Bit 5 – IDFIM ID Full Interrupt Mask
1’ enables the ID full interrupt. An interrupt is generated
after 7 bytes are received. The corresponding flag register is
IDS.IDFULL.Bit 4 – Reserved Bit
0’ when read.Bits 3:2 – IDBO[1:0] ID Byte Offset
1 = Offset 1 byte
2 = Offset 2 bytes
3 = Offset 3 bytes
Bits 1:0 – IDL[1:0] ID Length
1 = ID byte length 2 bytes
2 = ID byte length 3 bytes
3 = ID byte length 4 bytes