3.4.3.5.1.2 IDS – ID Status
| Name: | IDS |
| Offset: | 0x14C |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IDFULL | IDOK | ||||||||
| Access | R | R | R | R | R | R | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – Reserved Bit
0’.Bit 6 – Reserved Bit
0’.Bit 5 – Reserved Bit
0’.Bit 4 – Reserved Bit
0’.Bit 3 – Reserved Bit
0’.Bit 2 – Reserved Bit
0’.Bit 1 – IDFULL ID Full Flag
0 = fewer than 7 bytes
were received
1 = 7 bytes were received (no more bytes
will be accepted)
1’ to its bit location.Bit 0 – IDOK ID Check OK
1’. The bit stays at
‘1’ even if a subsequent ID check does not match. Only writing
a ‘1’ to this bit or re-enabling the complete block resets it to
‘0’.