3.10.3.3.1.3 EEPR – EEPROM
Protect Register
| Name: | EEPR |
| Offset: | 0x023 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | EEAP3 | EEAP2 | EEAP1 | EEAP0 | |
| Access | R | R | R | R | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved Bit
This bit is reserved and
always read as ‘0’.
Bit 6 – Reserved Bit
This bit is reserved and
always read as ‘0’.
Bit 5 – Reserved Bit
This bit is reserved and
always read as ‘0’.
Bit 4 – Reserved Bit
This bit is reserved and
always read as ‘0’.
Bit 3 – EEAP3 EEPROM Access
Protect 3 Bit
Writing EEAP3 to
‘1’ enables an EEPROM read/write access of the EEPROM memory
area 3. Writing EEAP3 to ‘0’ disables a read/write access of the
memory area 3.
Bit 2 – EEAP2 EEPROM Access
Protect 2 Bit
Writing EEAP2 to
‘1’ enables an EEPROM read/write access of the EEPROM memory
area 2. Writing EEAP2 to ‘0’ disables a read/write access of the
memory area 2.
Bit 1 – EEAP1 EEPROM Access
Protect 1 Bit
Writing EEAP1 to
‘1’ enables an EEPROM read/write access of the EEPROM memory
area 1. Writing EEAP1 to ‘0’ disables a read/write access of the
memory area 1.
Bit 0 – EEAP0 EEPROM Access
Protect 0 Bit
Writing EEAP0 to
‘1’ enables an EEPROM read/write access of the EEPROM memory
area 0. Writing EEAP0 to ‘0’ disables a read/write access of the
memory area 0.