3.10.9.1.5 VMCAL – Voltage
Monitor Calibration
| Name: | VMCAL |
| Offset: | 0x0D1 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | | | | | | VMCAL[2:0] | |
| Access | R | R | R | R | R | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 7 – Reserved
Bit
This bit is reserved and read
as ‘0’.
Bit 6 – Reserved
Bit
This bit is reserved and read
as ‘0’.
Bit 5 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 4 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bit 3 – Reserved Bit
This bit is reserved and read
as ‘0’.
Bits 2:0 – VMCAL[2:0]
Factory calibration settings.
The customer must not modify these register bits.